Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A AXK0414-TV |
Bearing Width |
N/A 2 mm |
Bore Diameter |
N/A 4 mm |
Cage Material |
N/A Nylon |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 14 mm |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.02 lb |