Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A AXK0515-TV |
Bearing Width |
N/A 2 mm |
Bore Diameter |
N/A 5 mm |
Cage Material |
N/A Nylon |
Dynamic Load Rating |
N/A 4750 N |
UPC Code |
N/A 4054364220402 |
Maximum Speed |
N/A 20600 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 15 mm |
Series |
N/A AXK |
Static Load Rating |
N/A 9200 N |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.02 lb |