COMPANY HEADER
Print Back
AXK130170 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AXK130170

Bearing Width

N/A 5 mm

Bore Diameter

N/A 130 mm

Cage Material

N/A Nylon

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 170 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.5 lb