Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K14X18X13 |
Bearing Width |
N/A 18 mm |
Bore Diameter |
N/A 14 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 8200 N |
Maximum Speed |
N/A 25000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 13 mm |
Static Load Rating |
N/A 10100 N |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.02 lb |