COMPANY HEADER
Print Back
AXW50 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AXW50

Bearing Width

N/A 4.2 mm

Bore Diameter

N/A 50 mm

Cage Material

N/A Nylon

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 73 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.130 lb