COMPANY HEADER
Print Back
TC2233 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TC2233

Bearing Width

N/A 1.984 mm

Bore Diameter

N/A 1-3/8 in

Cage Material

N/A Steel

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 2.062 in

Thrust Bearing Type

N/A Roller and Cage Assembly