COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Elbows
> Item # 06440810
Item # 06440810, Nibco 3/4 x 1/2 Inch (in) Size 45 Degree Elbow
4707-3/4 x 1/2 3/4 x 1/2 (Slip x Slip) CPVC
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
4707-3/4X1/2
Prop 65
N/A
Yes
Size
N/A
3/4 x 1/2 in
Angle
N/A
45 ยบ
Material
N/A
Chlorinated Polyvinyl Chloride (CPVC)