COMPANY HEADER
Print Back
5806-3 3 ABS DWV 45 Degree HUB x HUB ELL
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 5806-3

Prop 65

N/A Yes

Size

N/A 3 in

Angle

N/A 45 ยบ

Material

N/A Acrylonitrile Butadiene Styrene (ABS)

Applications

N/A Drain, Waste and Vent (DWV)