COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Elbows
> Item # 06441132
Item # 06441132, Nibco 1 Inch (in) Size 45 Degree Elbow
6506-1 1 PVDF Red S x S Sch 80 45 Degree Socket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6506-1
Prop 65
N/A
Yes
Size
N/A
1 in
Color
N/A
Red
Angle
N/A
45 ยบ
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80