COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Elbows
> Item # 06441136
Item # 06441136, Nibco 3/4 Inch (in) Size 45 Degree Elbow
6506-3/4 3/4 PVDF Red S x S Sch 80 45 Degree
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
1682371
Prop 65
N/A
Yes
Size
N/A
3/4 in
Color
N/A
Red
Angle
N/A
45 ยบ
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80