COMPANY HEADER
Print Back
650633-2 2 PVDF Red FPT x FPT Sch 80 45 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 650633-2

Prop 65

N/A Yes

Size

N/A 2 in

Color

N/A Red

Angle

N/A 45 ยบ

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80