COMPANY HEADER
Print Back
706-2-4 4 FTG x C Cast Copper 45 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 706-2-4

Prop 65

N/A Yes

Size

N/A 4 in

Angle

N/A 45 ยบ

Material

N/A Cast Copper