COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Wyes
> Item # 06440927
Item # 06440927, Nibco 2 Inch (in) Size 45 Degree Wye
5810-2 2 ABS DWV 45 Degree Y HUB x HUB x HUB
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5810-2
Prop 65
N/A
Yes
Size
N/A
2 in
Angle
N/A
45 ยบ
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)