COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Wyes
> Item # 06440928
Item # 06440928, Nibco 2 x 2 x 1-1/2 Inch (in) Size 45 Degree Wye
5810-2 x 2 x 1-1/2 2 x 2 x 1-1/2 ABS DWV 45 Degree
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5810-2X2X1-1/2
Prop 65
N/A
Yes
Size
N/A
2 x 2 x 1-1/2 in
Angle
N/A
45 ยบ
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)