COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Wyes
> Item # 06441650
Item # 06441650, Nibco 1-1/2 Inch (in) Size 45 Degree Wye
749-11/2 1-1/2 C x C x C Cast Copper 45 Degree
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
749-11/2
Prop 65
N/A
Yes
Size
N/A
1-1/2 in
Angle
N/A
45 ยบ
Material
N/A
Cast Copper