COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Wyes
> Item # 06441651
Item # 06441651, Nibco 1-1/4 Inch (in) Size 45 Degree Wye
749-11/4 1-1/4 C x C x C Cast Copper 45 Degree
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
749-11/4
Prop 65
N/A
Yes
Size
N/A
1-1/4 in
Angle
N/A
45 ยบ
Material
N/A
Cast Copper