COMPANY HEADER
Print Back
749-2 2 C x C x C Cast Copper 45 Degree Wye
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 749-2

Prop 65

N/A Yes

Size

N/A 2 in

Angle

N/A 45 ยบ

Material

N/A Cast Copper