COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Wyes
> Item # 06441653
Item # 06441653, Nibco 3/4 Inch (in) Size 45 Degree Wye
749-3/4 3/4 C x C x C Cast Copper 45 Degree Wye
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
749-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Angle
N/A
45 ยบ
Material
N/A
Cast Copper