COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06109486
Item # 06109486, Nibco 1-1/2 Inch (in) Size 90 Degree Elbow
6107-1-1/2 1-1/2 Black PP S x S Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6107-1-1/2
Prop 65
N/A
Yes
Size
N/A
1-1/2 in
Color
N/A
Black
Angle
N/A
90 ยบ
Material
N/A
Polypropylene
Pipe Schedule
N/A
80