COMPANY HEADER
Print Back
4707-1 1 (Slip x Slip) CPVC CTS 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 4707-1

Prop 65

N/A Yes

Size

N/A 1 in

Angle

N/A 90 ยบ

Material

N/A Chlorinated Polyvinyl Chloride (CPVC)