COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06440914
Item # 06440914, Nibco 4 x 3 Inch (in) Size 90 Degree Elbow
5807-2-CL-4 x 3 4 x 3 ABS (HUB x HUB) DWV 90 Degree
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5807-2-CL-4X3
Prop 65
N/A
Yes
Size
N/A
4 x 3 in
Angle
N/A
90 ยบ
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)