COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06441462
Item # 06441462, Nibco 1/4 Inch (in) Size 90 Degree Elbow
707-3-1/4 1/4 C x F Cast Copper 90 Degree Elbow
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
707-3-1/4
Prop 65
N/A
Yes
Size
N/A
1/4 in
Angle
N/A
90 ยบ
Material
N/A
Cast Copper