COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06441467
Item # 06441467, Nibco 3/8 Inch (in) Size 90 Degree Elbow
707-3-3/8 3/8 C x F Cast Copper 90 Degree Elbow
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
707-3-3/8
Prop 65
N/A
Yes
Size
N/A
3/8 in
Angle
N/A
90 ยบ
Material
N/A
Cast Copper