COMPANY HEADER
Print Back
707-4-6-3/4 3/4 C x M Cast Copper 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707-4-6-3/4

Prop 65

N/A Yes

Size

N/A 3/4 in

Angle

N/A 90 ยบ

Material

N/A Cast Copper