COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06441509
Item # 06441509, Nibco 1-1/2 x 1 Inch (in) Size 90 Degree Elbow
707R-11/2 x 1 1-1/2 x 1 C x C Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
707R-11/2X1
Prop 65
N/A
Yes
Size
N/A
1-1/2 x 1 in
Angle
N/A
90 ยบ
Material
N/A
Cast Copper