COMPANY HEADER
Print Back
707R-11/4 x 1/2 1-1/4 x 1/2 C x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707R-11/4X1/2

Prop 65

N/A Yes

Size

N/A 1-1/4 x 1/2 in

Angle

N/A 90 ยบ

Material

N/A Cast Copper