COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06441514
Item # 06441514, Nibco 1-1/4 x 3/4 Inch (in) Size 90 Degree Elbow
707R-11/4 x 3/4 1-1/4 x 3/4 C x C Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
707R-11/4X3/4
Prop 65
N/A
Yes
Size
N/A
1-1/4 x 3/4 in
Angle
N/A
90 ยบ
Material
N/A
Cast Copper