COMPANY HEADER
Print Back
707R-2 x 3/4 2 x 3/4 C x C Cast Copper 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707R-2X3/4

Prop 65

N/A Yes

Size

N/A 2 x 3/4 in

Angle

N/A 90 ยบ

Material

N/A Cast Copper