COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 90 Degree Elbows
> Item # 06441520
Item # 06441520, Nibco 4 x 3 Inch (in) Size 90 Degree Elbow
707R-4 x 3 4 x 3 C x C Cast Copper 90 Degree Close
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
707R-4X3
Prop 65
N/A
Yes
Size
N/A
4 x 3 in
Angle
N/A
90 ยบ
Material
N/A
Cast Copper