COMPANY HEADER
Print Back
6103-3 3 Black PP S x FPT Sch 80 Fem
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6103-3

Prop 65

N/A Yes

Size

N/A 3 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80