COMPANY HEADER
Print Back
T58570-2 2" THREADED 2PC Bronze FULL PORT
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A T58570-2

Prop 65

N/A Yes

Size

N/A 2 in

Material

N/A Bronze