COMPANY HEADER
Print Back
S58570LL-1 1" with lock Hdl 2PC Bronze Full
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A S58570LL-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Bronze