COMPANY HEADER
Print Back
S65TB-V-2 2 PVDF Red Socket Sch 80 Ball
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A S65TB-V-2

Prop 65

N/A Yes

Size

N/A 2 in

Color

N/A Red

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80