COMPANY HEADER
Print Back
T595Y-1 1" Threaded 3pc Bronze Full port
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A T595Y-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Bronze