COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Blind Flanges
> Item # 06441048
Item # 06441048, Nibco 3 Inch (in) Size Blind Flange
6119-H-3 3 Black PP Solid Sch 80 Blind
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6119-H-3
Prop 65
N/A
Yes
Size
N/A
3 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80