COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Blind Flanges
> Item # 06441188
Item # 06441188, Nibco 1 Inch (in) Size Blind Flange
6519-H-1 1 PVDF solid Red Sch 80 Blind
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6519-H-1
Prop 65
N/A
Yes
Size
N/A
1 in
Color
N/A
Red
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80