COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Blind Flanges
> Item # 06441327
Item # 06441327, Nibco 2 Inch (in) Size Blind Flange
6619-H-2 2 PVDF solid Natural Sch 80 Blind
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6619-H-2
Prop 65
N/A
Yes
Size
N/A
2 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80