COMPANY HEADER
Print Back
750-3-1 1 C x F Cast Copper Bulkhead
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 750-3-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Cast Copper