COMPANY HEADER
Print Back
LD30103-21/2 2-1/2LVR Lock EPDM 250 psi Lug
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A LD30103-21/2

Prop 65

N/A Yes

Size

N/A 2-1/2 in

Pressure

N/A 250 psi

Material

N/A Ethylene Propylene Diene Monomer (EPDM)