COMPANY HEADER
Print Back
WD20003-2 2 LVR Lock EPDM 200 psi Wafer
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A WD20003-2

Prop 65

N/A Yes

Size

N/A 2 in

Pressure

N/A 200 psi

Material

N/A Ethylene Propylene Diene Monomer (EPDM)