COMPANY HEADER
Print Back
WD31103-5 5 LVR Lock Buna-N 250 psi Wafer
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A WD31103-5

Prop 65

N/A Yes

Size

N/A 5 in

Pressure

N/A 250 psi

Material

N/A Buna-N