COMPANY HEADER
Print Back
S66BC-v-3/4 3/4 PVDF Natural Socket Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A S66BC-V-3/4

Prop 65

N/A Yes

Size

N/A 3/4 in

Color

N/A Natural

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80