COMPANY HEADER
Print Back
W910B-8 W910B 8 Iron Body Class 125
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A W910B-8

Prop 65

N/A Yes

Size

N/A 8 in

Material

N/A Iron

Class

N/A 125