COMPANY HEADER
Print Back
W920w-4 W920w 4 Iron Body Class 125
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A W920W-4

Prop 65

N/A Yes

Size

N/A 4 in

Material

N/A Iron

Class

N/A 125