COMPANY HEADER
Print Back
W920w-8 W920w 8 Iron Body Class 125
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A W920W-8

Prop 65

N/A Yes

Size

N/A 8 in

Material

N/A Iron

Class

N/A 125