COMPANY HEADER
Print Back
5816-2 2 ABS (with plug) DWV SPG x C/O
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 5816-2

Prop 65

N/A Yes

Size

N/A 2 in

Material

N/A Acrylonitrile Butadiene Styrene (ABS)

Applications

N/A Drain, Waste and Vent (DWV)