COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Closet Flanges
> Item # 06440963
Item # 06440963, Nibco 4 x 3 Inch (in) Size Closet Flange
5851-3-4 x 3 4 x 3 ABS DWV Fit Closet
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5851-3-4X3
Prop 65
N/A
Yes
Size
N/A
4 x 3 in
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)