COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Closet Flanges
> Item # 06440967
Item # 06440967, Nibco 3 or 4 Inch (in) Size Closet Flange
5853-3OR4 3 or 4 ABS with stop DWV Flush
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5853-3OR4
Prop 65
N/A
Yes
Size
N/A
3 in
4 in
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)