COMPANY HEADER
Print Back
741-6 6 Cast Copper CL 125 Companion
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 741-6

Prop 65

N/A Yes

Size

N/A 6 in

Material

N/A Cast Copper

Class

N/A 125