COMPANY HEADER
Print Back
771-1 1 Cast Copper CL 150 Companion
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 771-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Cast Copper

Class

N/A 150